Download document () of 20

152684
Model code: XMW1206E-C-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, IP55, empty, H=300mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152684
Model Code
XMW1206E-C-SOND-RAL*
Product Length/Depth
50 mm
Product Height
300 mm
Product Width
570 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Global Catalog
152684

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.