Download document () of 20

153029
Model code: BPZ-MPL1150-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=1150x1200mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
153029
Model Code
BPZ-MPL1150-1200
EAN
4015081497690
Product Length/Depth
25 mm
Product Height
1080 mm
Product Width
1100 mm
Product Weight
19.8 kg
Compliances
RoHS conform
Global Catalog
153029

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for height
1260 mm
Suitable for width
1200 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification