Download document () of 20

166742
Model code: XPIX40BCB-E-06

Eaton xEnergy Main LV systems LV switchgear. Partition, MBS-/connectionarea, for W=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166742
Model Code
XPIX40BCB-E-06
EAN
4015081632510
Product Length/Depth
460 mm
Product Height
798 mm
Product Width
523 mm
Product Weight
1 kg
Compliances
RoHS conform
Global Catalog
166742

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Plastic
Suitable for
Internal separation form 2b
Internal separation form 3b
Internal separation form 2a
Internal separation form 4a
Internal separation form 4b
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.