Download document () of 20

167269
Model code: R-HEAT-45W

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Radiant heater, 45W

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167269
Model Code
R-HEAT-45W
EAN
4015081637690
Product Length/Depth
50 mm
Product Height
100 mm
Product Width
70 mm
Product Weight
0.32 kg
Compliances
RoHS conform
Global Catalog
167269

Product specifications

NEMA Rating
Other
Voltage type
AC
Rated power
45 W
Continuous heating power at 10°C
45 W
Voltage rating at AC 50 Hz - max
250 V
Voltage rating at AC 50 Hz - min
110 V
Voltage rating at AC 60 Hz - max
250 V
Voltage rating at AC 60 Hz - min
110 V
Voltage rating at DC - max
0 V
Voltage rating at DC - min
0 V
Degree of protection (IP)
IP44

Export product specification