Download document () of 20

167276
Model code: R-SHEAT-20W

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Safety radiant heater, 20W

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167276
Model Code
R-SHEAT-20W
EAN
4015081637751
Product Length/Depth
30 mm
Product Height
45 mm
Product Width
50 mm
Product Weight
0.41 kg
Compliances
RoHS conform
Global Catalog
167276

Product specifications

NEMA Rating
Other
Voltage type
AC
Rated power
20 W
Continuous heating power at 10°C
20 W
Voltage rating at AC 50 Hz - max
250 V
Voltage rating at AC 50 Hz - min
110 V
Voltage rating at AC 60 Hz - max
250 V
Voltage rating at AC 60 Hz - min
110 V
Voltage rating at DC - max
0 V
Voltage rating at DC - min
0 V
Degree of protection (IP)
IP44

Export product specification