Download document () of 20

167393
Model code: ASBELL230

Eaton Distribution parts. Bell, 230VAC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
167393
Model Code
ASBELL230
EAN
4015081638918
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
18 mm
Product Weight
0.059 kg
Compliances
RoHS conform
Global Catalog
167393

Product specifications

Current type
AC
Enclosure material
Plastic
Supply current
Mains power supply
Electricity consumption
0.03 A
Nominal voltage - max
230 V
Degree of protection
IP20
Housing color
Gray
Loudness
84 dB
Tone type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.