Download document () of 20

167542
Model code: XSDBSC0606

Eaton xEnergy Main Door, section width, Box solution, for HxW = 600 x 600 mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167542
Model Code
XSDBSC0606
EAN
4015081640386
Product Length/Depth
30 mm
Product Height
590 mm
Product Width
592 mm
Product Weight
10.1 kg
Compliances
RoHS conform
Global Catalog
167542

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
Material
Steel
Model
Stop door

Export product specification