Eaton Moeller series xPole - SPCT2 Surge Protection Device. Plug-in surge arresters, 3p, 280VAC, 3x20kA
| Product Name | 
                                                Eaton Moeller series xPole - SPCT2 Surge protection device
                                             | 
| Catalog Number | 
                                                167595
                                             | 
| Model Code | 
                                                SPCT2-280/3
                                             | 
| EAN | 
                                                4015081640669
                                             | 
| Product Length/Depth | 
                                                85 mm
                                             | 
| Product Height | 
                                                67 mm
                                             | 
| Product Width | 
                                                52.5 mm
                                             | 
| Product Weight | 
                                                0.311 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                CE
                                             | 
| Global Catalog | 
                                                167595
                                             | 
| Features | 
                                                Category type 2
                                             | 
| Frame | 
                                                3 modular spacing
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Mounting method | 
                                                DIN rail (top hat rail) 35 mm
                                             | 
| Signalling at the device | 
                                                Optic
                                             | 
| System configuration type | 
                                                TN  TN-C Other TN-S | 
| Type | 
                                                Surge arrester
                                             | 
| Application | 
 | 
| Conductor cross section (flexible, fine-strand) - max | 
                                                35 mm²
                                             | 
| Conductor cross section (flexible, fine-strand) - min | 
                                                35 mm²
                                             | 
| Conductor cross section (solid, solid-strand) - max | 
                                                25 mm²
                                             | 
| Conductor cross section (solid, solid-strand) - min | 
                                                25 mm²
                                             | 
| Continuous voltage at AC - max | 
                                                280 V
                                             | 
| Discharge surge current (8/20) - max | 
                                                40 kA
                                             | 
| Nominal discharge surge current (8/20) | 
                                                20 kA
                                             | 
| Nominal voltage at AC | 
                                                280 V
                                             | 
| Number of conductors without earthing | 
                                                3
                                             | 
| Voltage protection level | 
                                                1.4 KV
                                             | 
| Overcurrent protection device, series connection (fuse) - max | 
                                                125 A
                                             |