Photo is representative
Download
Eaton Crouse-Hinds series rigid/IMC conduit locknut, Malleable iron, 2-1/2"
| Product Name |
Eaton Crouse-Hinds series rigid/IMC conduit locknut
|
| Catalog Number |
17
|
| UPC |
784564100177
|
| Product Length/Depth |
3.96 in
|
| Product Height |
1.24 in
|
| Product Width |
1.35 in
|
| Product Weight |
0.1 lb
|
| Global Catalog |
17
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Malleable iron
|
| Conduit type |
Rigid/IMC
|
| Trade size |
2-1/2 in
|