Download document () of 20
Discontinued

170100
Model code: EMS-DO-T-9-24VDC

Eaton Moeller® series EMS DOL starter, 24 V DC, 1,5 - 6,5 (AC-53a), 9 (AC-51) A, Push in terminals, PTB 13 ATEX 3003

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller® series EMS DOL starter
Catalog Number
170100
Model Code
EMS-DO-T-9-24VDC
EAN
4015081665976
Product Length/Depth
160 mm
Product Height
60 mm
Product Width
155 mm
Product Weight
0.3 kg
Certifications
IEC/EN 60947-4-2
IEC/EN 61000-4-3
UL 508
UL Category Control No.: NLDX, NLDX7
CSA-C22.2 No. 14
UL File No.: E29096
IEC/EN 60947-5
IEC/EN 61000-4-2, Level 3
PTB 13 ATEX 3003
UL
Certified by UL for use in Canada
UL508
CE
UL report applies to both US and Canada
Global Catalog
170100

Product specifications

Type
DOL starter (complete device)
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
7200 Operations/h (pulse pause time 50:50)
Pollution degree
2
Class
CLASS 10 A (Ir > 4 A)
CLASS 10
CLASS 10 (Ir ≤ 4 A)
Burst impulse
According to IEC/EN 61000-4-4, level 3
2 kV
Lifespan, electrical
30,000,000 Operations
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Model
Direct starter
Explosion safety category for dust
ATEX dust-ex-protection, II (2) G [Ex e] [Ex d] [Ex px]
ATEX dust-ex-protection, II (2) D [Ex t] [Ex p]
Environmental conditions
Condensation: prevent with appropriate measures
Designed for operation in industrial environments. The use in residential environments could cause electrical interference so that addition suppression must be planned.
Electrical connection type of main circuit
Spring clamp connection
Voltage type
DC
Mounting position
Motor feeder at bottom
Vertical
Mounting method
Rail mounting possible
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Contact discharge
6 kV
Overvoltage category
III
Connection
Push in terminals
Supply voltage
A1 - A2: 24 V DC (-20 - +25 %), UAUX, Control section, Input data
Basic insulation
500 V AC, between feedback signal output and switch voltage according to IEC/EN60947-1
500 V AC, between supply voltage, control voltage and switch voltage according to IEC/EN60947-1
Functions
Temperature compensated overload protection
External reset possible
Motor protection
DOL starting
Surge rating
1 kV, symmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
2 kV, asymmetrical, power pulses (Surge), EMC
Terminal capacity
1 x (0.75 - 2.5) mm², solid
2 x (0.75 - 1.5) mm², flexible, with twin ferrule
2 x (0.75 - 2.5) mm², flexible with ferrule
Minimum length 10 mm.
Terminal capacity (AWG)
1 x (20 - 14), solid
1 x (20 - 14), flexible with ferrule
2 x (20 - 16), flexible with twin ferrule
Electromagnetic fields
10 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
10 V/m at 800 - 1000 MHz (according to IEC EN 61000-4-3)
3 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
Overload release current setting - min
1.5 A
Rated conditional short-circuit current (Iq), type 2, 230 V
0 A
Rated conditional short-circuit current (Iq), type 2, 380 V, 400 V, 415 V
0 A
Rated conditional short-circuit current, type 1, 480 Y/277 V
0 A
Rated conditional short-circuit current, type 1, 600 Y/347 V
0 A
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
3 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
6.5 A
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class A (EN 61000-6-3, emitted interference, radiated)
Class A (EN 55011, emitted interference, line-conducted)
Pick-up current
45 A (stall protection)
Safe isolation
300 V AC; Between supply, control, and switching voltages; According to EN50178
300 V AC, Between feedback signal output and switch voltage, According to EN 50178
500 V AC, Between feedback signal output and switch voltage, According to EN 50178
500 V AC; Between supply, control, and switching voltages; According to EN50178
Pick-up time
2 s (stall protection)
Residual ripple
≤ 5 % (input voltage)
Recovery time
2 min (manual startup)
20 min (automatic restart)
Rated operational current (Ie)
9 A
Rated operational current (Ie) at AC-51
9 A
Rated operational current (Ie) at AC-53A - max
6.5 A
Rated operational current (Ie) at AC-53A - min
1.2 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational current for specified heat dissipation (In)
6.5 A
Rated operational voltage
250 V AC/DC
42 - 550 V
Safety parameter (EN ISO 13849-1)
316 years; MTTFD
Safety parameter (IEC 62061)
SIL: 2
Λdu [FIT]: 47.2
97.9 %, SFF
Λsd [FIT]: 0
Λsu [FIT]: 1550
86,9 %, DC
Λdd [FIT]: 314
Switching level
19.2 - 30 V DC, Switching level "High", Actuating circuit (ON, L, R)
-3 - 9.6 V DC, Switching level "Low", Actuating circuit (ON, L, R)
< 5 V DC, Switching level "confirm Off", Actuating circuit (ON, L, R)
Short-circuit protection rating
15 kA, 415 V AC: PKM0-6,3, Short-circuit protective device, Type “1” coordination, Main conducting paths
50 kA, 415 V AC: PKM0-4, Short-circuit protective device, Type “1” coordination, Main conducting paths
50 kA, 500 V AC: Fuse 16 A gG/gL, Short-circuit protective device, Type “1” coordination, Main conducting paths
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
6.3 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2.1 W
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of command positions
0
Number of contacts (change-over contacts)
1
Number of pilot lights
4
Overload release current setting - max
9 A
Rated operational power at AC-3, 220/230 V, 50 Hz
1.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
3 kW
Rated operational power at AC-53A, 380/400 V, 50 Hz
3 kW
Rated power at 460 V, 60 Hz, 3-phase
2.2 kW
Rated power at 575 V, 60 Hz, 3-phase
0 kW
Static heat dissipation, non-current-dependent Pvs
1 W
Product category
Electronic motor starter
Balance monitoring
If ≥ 67 %, pick-up time of 1.8 s, Magnitude Imax > Irated ((Imax - Imin)/Imax)
If ≥ 33 %, pick-up time of 120 s, Magnitude Imax > Irated ((Imax - Imin)/Imax)
If ≥ 67 %, pick-up time of 1.8 s, Magnitude Imax < Irated ((Imax - Imin)/Imax)
If ≥ 33 %, pick-up time of 120 s, Magnitude Imax < Irated ((Imax - Imin)/Imax)
Coordination class (IEC 60947-4-3)
Class 1
Degree of protection
IP20
IP20 (according to IEC/EN 60529, EN 50178, VBG 4)
Electrical connection type for auxiliary- and control-current circuit
Spring clamp connection
Input current
5 mA (Actuating circuit - ON, L, R)
40 mA (without feedback signal)

Export product specification