Download document () of 20

170L5819

Fuse-link, high speed, 50 A, AC 660 V, DIN 00, 30 x 60 x 78 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L5819
UPC
051712215961
EAN
5027590439763
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
207.3333333 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
50 A
Voltage rating
660 V
Interrupt rating
200 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification