Download document () of 20

170M2041

Fuse-link, high speed, 250 A, DC 2000 V, 65 x 89 x 213 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2041
EAN
5027590303811
Product Length/Depth
213 mm
Product Height
89 mm
Product Width
65 mm
Product Weight
2082 g
Certifications
IEC 60269-4
Global Catalog
170M2041

Product specifications

Amperage Rating
250 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Class
Class aR
Clearing (I2T)
211000 at 2000 Vdc
Watt losses
133 W
Fuse shape
Square body, offset bolted tags
Pre arc (I2T)
21870
Mounting dimension
M8
Center-to-center distance of connections
194 mm
Current type
DC
Rated voltage DC
2000 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
  • traction
  • third rail
Fitted with:
Double slot tags
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.