Download document () of 20

170M2612
Model code: FUSE 63A 690V 00/80 GR

Eaton Bussmann series high speed square body fuse, 63 A, 690 V (IEC), 78 Millimeter, Size 0, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2612
Model Code
FUSE 63A 690V 00/80 GR
UPC
051712254113
EAN
5027590442206
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
216 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
63 A
Voltage rating
690 V (IEC)
Voltage type
AC
Clearing (I2T)
1200 at 660 V
Pre arc (I2T)
170
Watt losses
12 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Fuse size
00

Export product specification