Download document () of 20

170M3014
Model code: FUSE 160A 690V 1*/80 AR UC

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 160 A, Fuse size: 1*, Top fuse status indicator, DIN 43653, /80 Visual indicator, Bolted tag

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3014
Model Code
FUSE 160A 690V 1*/80 AR UC
UPC
051712254595
EAN
5027590443593
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
352.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
160 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
7500 at 660 V
Pre arc (I2T)
1100
Watt losses
30 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification