Download document () of 20

170M3068
Model code: FUSE 350A 690V 1 TN 80 AR UC

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 350 A, Fuse size: 1*, Top fuse status indicator, DIN 43653, TN/80 Type T Indicator for Micro

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3068
Model Code
FUSE 350A 690V 1 TN 80 AR UC
UPC
051712254731
EAN
5027590443807
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
310 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
350 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
68500 at 660 V
Pre arc (I2T)
10000
Watt losses
55 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification