Download document () of 20

170M3138
Model code: FUSE 50A 1250V 1*/110 AR CU

Eaton Bussmann series high speed square body fuse, 1250V (IEC), 1300V (UL), 50A, 100 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3138
Model Code
FUSE 50A 1250V 1*/110 AR CU
UPC
051712254939
EAN
5027590444040
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
0.071 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
50 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
815 at 1000 V, 1100 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification