Download document () of 20

170M3260

Fuse-link, high speed, 63 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3260
UPC
051712255448
EAN
5027590446525
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
358.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
63 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
770 at 660 V

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Export product specification