Download document () of 20

170M4014
Model code: FUSE 500A 690V 1/80 AR UC INDICATOR

Eaton Bussmann series high speed square body fuse, 690V (IEC), 500A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4014
Model Code
FUSE 500A 690V 1/80 AR UC INDICATOR
UPC
051712257466
EAN
5027590450911
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
447 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
170000 at 660 V
Pre arc (I2T)
25000
Watt losses
72 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification