Download document () of 20

170M4140
Model code: FUSE 250A 1250V 1/110 AR CU

Eaton Bussmann series high speed square body fuse, 250A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 46000 , Clearing at 1250V: 61500, square body with centre-bolted tags (slotted), Top fuse status indicator, 60W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4140
Model Code
FUSE 250A 1250V 1/110 AR CU
UPC
051712257763
EAN
5027590451352
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
0.199 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
250 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
46000 at 1000 V, 61500 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification