Download document () of 20

170M4809
Model code: FUSE 80A 1000V 00/80 AR

Eaton Bussmann series high speed square body fuse,80A,125 kAIC,Class aR,Blade end X Din 43-620 blade end,DIN 43 620,Standard,Clearing at 1000V: 3500,square body with centre-bolted tags (slotted),Top fuse status indicator,500,22W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4809
Model Code
FUSE 80A 1000V 00/80 AR
UPC
051712679237
EAN
5027590454247
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
248 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
80 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
3500 at 1000 V
Pre arc (I2T)
500
Watt losses
22 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
00

Export product specification