Download document () of 20

170M4983
Model code: FUSE 315A 1000V 1TN/110 AR

Fuse-link, high speed, 315 A, AC 1000 V, DIN 1, 51 x 69 x 138 mm, aR, DIN, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4983
Model Code
FUSE 315A 1000V 1TN/110 AR
UPC
051712679671
EAN
5027590455275
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
227 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
315 A
Voltage rating
1000 V (IEC)
Voltage type
AC/DC
Clearing (I2T)
98500 at 1000 V
Pre arc (I2T)
16500
Watt losses
60 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification