Download document () of 20

170M5011
Model code: FUSE 550A 690V 2/80 AR UC

Fuse-link, high speed, 550 A, AC 690 V, DIN 2, 61 x 61 x 108 mm, aR, DIN, IEC, single indicator, 80 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5011
Model Code
FUSE 550A 690V 2/80 AR UC
UPC
051712217217
EAN
5027590455381
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
594 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
190000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification