Download document () of 20

170M5460
Model code: FUSE 500A 690V 2BKN/50 AR UC

Fuse-link, high speed, 500 A, AC 690 V, size 2, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5460
Model Code
FUSE 500A 690V 2BKN/50 AR UC
UPC
051712631365
EAN
5027590457262
Product Length/Depth
77 mm
Product Height
59 mm
Product Width
51 mm
Product Weight
278 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
145000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification