Download document () of 20

170M5988
Model code: FUSE 630A 1000V 2TN/110 AR UR

Fuse-link, high speed, 630 A, AC 1000 V, DIN 2, 59 x 75 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5988
Model Code
FUSE 630A 1000V 2TN/110 AR UR
UPC
051712603348
EAN
5027590461696
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
835 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
630 A
Voltage rating
1000 V (IEC)
Interrupt rating
125 kAIC
Class
Class aR
Clearing (I2T)
555000 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification