Download document () of 20

170M6117
Model code: FUSE 1400A 690V 3KN/80 AR UC

Fuse-link, high speed, 1400 A, AC 690 V, DIN 3, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6117
Model Code
FUSE 1400A 690V 3KN/80 AR UC
UPC
051712262873
EAN
5996516017807
Product Length/Depth
138 mm
Product Height
45 mm
Product Width
58 mm
Product Weight
912 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1400 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
2450000 at 660 V
Pre arc (I2T)
370000
Watt losses
155 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification