Download document () of 20

170M6307

Fuse-link, high speed, 2800 A, AC 200 V, size 3, 76 x 92 x 65 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6307
EAN
5996516018873
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2800 A
Voltage rating
200 V
Voltage type
AC
Class
Class aR

Product specification

Fuse size
3

Export product specification