Download document () of 20

170M6482

Fuse-link, high speed, 800 A, AC 690 V, size 3, 76 x 92 x 63 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6482
EAN
5027590462730
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
800 A
Voltage rating
690 V
Voltage type
AC
Watt losses
115 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification