Download document () of 20

170M7358

Eaton Bussmann series high speed square body fuse, 200 A, 800 V, Size NH1, 25 Watt

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7358
UPC
051712714105
EAN
5027590517591
Product Length/Depth
52.9 mm
Product Height
135 mm
Product Width
39.7 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC 60269
Global Catalog
170M7358

Product specifications

Amperage Rating
200 A
Breaking capacity
65 kA
Voltage type
AC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Combination fuse status indicator
Rated switching capacity
65 kA
Fuse size
NH1
Current type
AC
Rated voltage AC
800 V
Class
Class gR
Clearing (I2T)
140000
Watt losses
25 W
Fuse shape
Square body
Pre arc (I2T)
10200
Total I2T
140000 at 800 V
Color
White
Interrupt rating
65 kAIC
Construction size
NH1
Material
Ceramic body
Voltage rating
800 Vac
Type
Fuse
Fuse type
PV-ANH1
Fitted with:
Blade without bolt holes
Rated switching capacity AC
65 kA

Export product specification