Download document () of 20

170M8675

Fuse-link, high speed, 1400 A, AC 850 V, size 3, 76 x 92 x 76 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8675
EAN
5027590465687
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
588 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1400 A
Voltage rating
850 V
Voltage type
AC
Watt losses
205 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification