Download document () of 20

171145
Model code: Z-ECUL

Eaton Distribution parts. End cap for shroud section

General specifications

Product Name
Eaton Distribution parts
Catalog Number
171145
Model Code
Z-ECUL
EAN
4015081676330
Product Length/Depth
22 mm
Product Height
32.9 mm
Product Width
10 mm
Product Weight
0.003 kg
Compliances
RoHS conform
Global Catalog
171145

Product specifications

Used with
Busbar
Z-BB/UL
Features
Busbar
Accessory/spare part type
End cap for shroud section
Color
Other
Material
Plastic
Model
End cap
Suitable for
Other
Type
  • Busbar
  • Z-BB/UL
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.