Download document () of 20
Discontinued

171163
Model code: XV-102-H4-70TWRL-10

Eaton XV-102 Control tableau, 24 VDC, human-machine interface, 7 inch, Ethernet, USB, RS485, CE50C

General specifications

Product Name
Eaton XV-102 Touch panel
Catalog Number
171163
Model Code
XV-102-H4-70TWRL-10
EAN
7640130098008
Product Length/Depth
210 mm
Product Height
38 mm
Product Width
135 mm
Product Weight
0.62 kg
Certifications
EN 50178
EN 60950
UL report applies to both US and Canada
CSA-C22.2 No. 60950-1
CUL508
UL Category Control No.: NWGQ2
UL 60950-01
UL File No.: E208621
CSA Class No.: NWGQ8
CE
UL 60950
Certified by UL for use in Canada
IEC/EN 61000-6-4
IEC/EN 61000-6-2
UL Recognized
IEC/EN 61131-2
EAC
Global Catalog
171163

Product specifications

Features
USB device
UL508, cUL approvals
Portrait format
Slot for SD card
Ethernet interface
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Message system (incl. buffer and confirmation)
Alpha numeric keyboard
Recipes
Numeric keyboard
Color display
Message indication
1 x RS485 (built-in interface)
1 x Ethernet 10/100 Mbps (built-in interfaces)
1 x USB host 2.0 (built-in interface)
Printer output
SW interfaces
1 x USB device (built-in interface)
Fuse type
Built-in fuse (not accessible)
Enclosure material
Plastic
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Width of the front
210 mm
Product category
XV-100
Resolution
  • 800 x 480 px
  • WVGA
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
ATEX dust-ex-protection, II 3D Ex II T70°C IP5x: Zone 22, Category 3D
ATEX dust-ex-protection, in relation to CE
Display size
152 x 91 mm
Backup time
10 years, typ. (time at zero voltage)
Explosion safety category for gas
Explosion protection according to EN 13463_x
Explosion protection according to EN 60079-0
Explosion protection according to EN 61241-1
Memory capacity
64,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
33 mm
Equipment heat dissipation, current-dependent Pvid
9.5 W
Front height
135 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
0
Battery runtime
Back-up of real-time clock: CR 2032 (190 mA/h), zero maintenance (soldered)
Voltage type
DC
Conditions of acceptability
The investigated Pollution Degree is: 2
UL/CSA
The unit must be supplied via a SELV source.
The provided Ethernet Connection is only allowed to connect to inhouse networks.
The following end-product enclosures are required: Fire
Operating system
Windows CE 5.0 (license included)
Software
GALILEO, Visualization software, Engineering
Mounting method
Flush mounting
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Display contrast ratio
300:1
Number of slots
1 (for SD-Card)
Display lighting
Dimmable via software
LED
Display type
Standard front with standard membrane (fully enclosed)
TFT
Color display, TFT
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Yes
Relative humidity
10 - 95 % (non-condensing)
Lifespan
40,000 h (Service life of back-lighting)
Rated control supply voltage
24 V DC (UAUX, -20 %/+25 %)
Degree of protection
IP20, rear
IP65
Luminance intensity
250 cd/m²
Degree of protection (front side)
NEMA 4X
IP65
Number of colors of the display
65536
Vibration resistance
According to IEC/EN 60068-2-6
Processor
RISC CPU, 32 Bit, 400 MHz
Memory
64 MByte internal DRAM (OS, Program and data memory)
SD Memory Card Slot: SDA Specification 1.00 (External)
128 MByte internal NAND-Flash (can be used for data backup)
Functions
Process default value (input) possible
Process value representation (output) possible
Additional software components, loadable
HMI
Touch technology
Touch sensor (glass with foil), Resistive touch protective screen
Resistive touch
Model
Insulating enclosure and front plate
Interfaces
Ethernet (100Base-TX/10Base-T)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 device (not galvanically isolated)
USB 2.0 host (1.5 - 12 Mbit/s, not galvanically isolated)
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
800
Number of pixels (vertical)
480
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
7 in
Static heat dissipation, non-current-dependent Pvs
9.5 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
35 V DC (for a duration of < 100 ms)
18.0 - 31.2 V DC, absolute with ripple
Potential isolation
Power supply: no
Power consumption
Max. 10 W
7 W
Protocol
EtherNet/IP
Other bus systems
MODBUS
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
Mechanical, According to IEC/EN 60068-2-27

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.