Download document () of 20

171379
Model code: SL4-AP24

Eaton Moeller® series SL4 Acoustic module, 24 V, continuous or pulsed tone

General specifications

Product Name
Eaton Moeller® series SL4 Acoustic module
Catalog Number
171379
Model Code
SL4-AP24
EAN
4015081679089
Product Length/Depth
43 mm
Product Height
72 mm
Product Width
43 mm
Product Weight
0.046 kg
Certifications
UL report applies to both US and Canada
CSA-C22.2 No. 94-91
IEC/EN 60529
UL File No.: E29184
Certified by UL for use in Canada
CSA Class No.: NKCR7
CSA-C22.2 No. 14-10
IEC/EN 60947-5-1
UL
UL 508
UL Category Control No.: NKCR
CE

Features & Functions

Color
Black
Functions
Continuous tone/pulse tone

General

Alarm type
Pulsed tone
Continuous tone
Internal sound setting, 1 pole DIP
2 types of sound
Tone adjustable
Connection to SmartWire-DT
No
Current consumption
0.039 A, at 24 V AC/DC
Degree of protection
NEMA 13
IP66
Frequency rating
4000 Hz
Loudness
80 dB
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Place only at the highest position on a pole
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Type
Acoustic module
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
39 mA
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at AC - max
24 V
Rated operational voltage (Ue) at DC - min
24 V
Rated operational voltage (Ue) at DC - max
24 V

Export product specification