Download document () of 20

171645
Model code: XSDMC097508

Eaton xEnergy Main LV systems LV switchgear. Section door closed HxW=975x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171645
Model Code
XSDMC097508
EAN
4015081680054
Product Length/Depth
25 mm
Product Height
965 mm
Product Width
792 mm
Product Weight
17.6 kg
Compliances
RoHS conform
Global Catalog
171645

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.