Download document () of 20

171650
Model code: XSDMV097510

Eaton xEnergy Main LV systems LV switchgear. Section door ventilated HxW=975x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171650
Model Code
XSDMV097510
EAN
4015081680092
Product Length/Depth
25 mm
Product Height
965 mm
Product Width
992 mm
Product Weight
21 kg
Compliances
RoHS conform
Global Catalog
171650

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.