Download document () of 20

171664
Model code: XPFMM08

Eaton xEnergy Main LV systems LV switchgear. Component mounting area partition for box solutions for a width of 800 mm, normal installation depth

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171664
Model Code
XPFMM08
EAN
4015081680146
Product Length/Depth
219 mm
Product Height
32 mm
Product Width
734 mm
Product Weight
1.375 kg
Compliances
RoHS conform
Global Catalog
171664

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
275 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 2b
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.