Download document () of 20

172697
Model code: XTSZRPA5

Eaton xEnergy Main LV systems LV switchgear. Grid / metal braiding IP4X for rear walls, 5 columns, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172697
Model Code
XTSZRPA5
EAN
4015081692491
Product Length/Depth
19.5 mm
Product Height
844.7 mm
Product Width
558.6 mm
Product Weight
3.038 kg
Compliances
RoHS conform
Global Catalog
172697

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
558.6 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.