Download document () of 20

173043
Model code: XTPZBMH1-W1100

Eaton xEnergy Main LV systems LV switchgear. Partition between busbar and mounting kit area, W=1100mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173043
Model Code
XTPZBMH1-W1100
EAN
4015081696291
Product Length/Depth
752 mm
Product Height
36 mm
Product Width
999 mm
Product Weight
3.891 kg
Compliances
RoHS conform
Global Catalog
173043

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
752 mm
Suitable for enclosure building width
999 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2b
Internal separation form 4a
Internal separation form 3a
Internal separation form 2a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.