Download document () of 20

173101
Model code: XTPZAEHD-W800

Eaton xEnergy Main LV systems LV switchgear. Auxiliary cable duct, W=800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173101
Model Code
XTPZAEHD-W800
EAN
4015081696871
Product Length/Depth
68 mm
Product Height
21 mm
Product Width
795 mm
Product Weight
0.949 kg
Compliances
RoHS conform
Global Catalog
173101

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.