Download document () of 20

173359
Model code: XTMPIX40WM-H550W800

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for IZMX40, withdrawable, HxW=550x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173359
Model Code
XTMPIX40WM-H550W800
EAN
4015081697601
Product Length/Depth
100 mm
Product Height
483 mm
Product Width
710 mm
Product Weight
27.036 kg
Compliances
RoHS conform
Global Catalog
173359

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Shelf

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.