Download document () of 20

173633
Model code: BPZ-SFB-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing profiles for separation frame W=800mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173633
Model Code
BPZ-SFB-800
EAN
4015081700400
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
760 mm
Product Weight
1 kg
Compliances
RoHS conform
Global Catalog
173633

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Fastening profile
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification