Download document () of 20

173639
Model code: BPZ-SF-DP-12

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for shared composition, vertical, H=1240mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173639
Model Code
BPZ-SF-DP-12
EAN
4015081700462
Product Length/Depth
160 mm
Product Height
1280 mm
Product Width
35 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Global Catalog
173639

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
1260 mm
Suitable for height
1260 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification