Download document () of 20

173663
Model code: XVTL-SF-16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Kit for partitioned configuration with Profi+ components, for H = 1600 mm, for all depths except 300 mm

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
173663
Model Code
XVTL-SF-16
EAN
4015081700707
Product Length/Depth
200 mm
Product Height
1600 mm
Product Width
150 mm
Product Weight
7.2 kg
Compliances
RoHS conform
Global Catalog
173663

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
1600 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Connector / partition piece

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.