Download document () of 20

1742424
Model code: PFIM-40-2-003-A-MB-FLO

Eaton Systeem 55 LV systems Final Distribution Boards. FI switch 2P 40A 30mA A FLEX bottom

General specifications

Product Name
Eaton Systeem 55 FLEX residual current circuit-breaker
Catalog Number
1742424
Model Code
PFIM-40-2-003-A-MB-FLO
EAN
8711426639355
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
35 mm
Product Weight
0.048 kg
Compliances
RoHS conform
Global Catalog
1742424

Product specifications

Used with
Systeem 55
Flex components
DIN-modular
Amperage Rating
40 A
Features
Additional equipment possible
Residual current device
Frequency rating
50 Hz
Pollution degree
2
Class
A
Mounting Method
DIN rail
Rated impulse withstand voltage (Uimp)
4 kV
Rated short-time withstand current (Icw)
10 kA
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Built-in depth
60 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Fault current rating
30 mA
Nominal current
40 A
Degree of protection
IP20
Number of poles
Two-pole
Leakage current type
A
Type
Flex components Residual current device DIN-modular Systeem 55
Special features
Residual current device FLEX Suitable for installation under automatic installation
Rated fault current - max
0.03 A
Rated fault current - min
0.03 A
Rated fault current (mA) - max
30 mA
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
0 V
Surge current capacity
0.25 kA
Width in number of modular spacings
2
Voltage type
AC
RAL-number
7035
Power loss
0 W
Color
Gray
Personal protection type (PRCD)
PRCD-2p

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.