Download document () of 20

174342
Model code: BPZ-DMS-600/17-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Steel sheet door with clip-down handle IP55 HxW=1730x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
174342
Model Code
BPZ-DMS-600/17-P
EAN
4015081708048
Product Length/Depth
18 mm
Product Height
1727 mm
Product Width
566 mm
Product Weight
10 kg
Compliances
RoHS conform
Global Catalog
174342

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
NEMA Other
Suitable for height
1760 mm
Suitable for width
600 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification