Download document () of 20

177078
Model code: T4-MINI

Eaton xComfort Micro/Mini LV systems Final Distribution Boards. Mini transparent door, 4 HP

General specifications

Product Name
Eaton xComfort Micro/Mini door
Catalog Number
177078
Model Code
T4-MINI
EAN
4015081715213
Product Length/Depth
82.6 mm
Product Height
20.2 mm
Product Width
81.5 mm
Product Weight
0.021 kg
Compliances
RoHS conform
Global Catalog
177078

Product specifications

Used with
Transparent window
MINI distribution board
Spare parts
Type
MINI distribution board Spare parts
Accessory/spare part type
Door
MINI
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.