Download document () of 20

177281
Model code: XTSZDSKV3R-H1625W995

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, right, HxW=1625x995mm, IP31, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177281
Model Code
XTSZDSKV3R-H1625W995
EAN
4015081717347
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
995 mm
Product Weight
30 kg
Compliances
RoHS conform
Global Catalog
177281

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.