Download document () of 20

177327
Model code: BPZ-FP/S-NZM3-XDV-600-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate NZM3-XDV symmetrical, vertical HxW=400x600mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
177327
Model Code
BPZ-FP/S-NZM3-XDV-600-MV
EAN
4015081717873
Product Length/Depth
10.7 mm
Product Height
399 mm
Product Width
520 mm
Product Weight
2.3 kg
Compliances
RoHS conform
Global Catalog
177327

Product specifications

Used with
NZM3+XDV
Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Material
Steel
Sheet steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Functions
Additional equipment
Mounting position within enclosure
Symmetrical

Export product specification