Download document () of 20

178079
Model code: XSPBU0608A

Eaton xEnergy Main LV systems LV switchgear. Floor plate, aluminum, WxD=600x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178079
Model Code
XSPBU0608A
EAN
4015081733545
Product Length/Depth
675 mm
Product Height
16.5 mm
Product Width
500 mm
Product Weight
4.554 kg
Compliances
RoHS conform
Global Catalog
178079

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.