Download document () of 20

178303
Model code: XNT-DIAG1

XNT-DIAG1. Busbar temperature sensor

General specifications

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
178303
Model Code
XNT-DIAG1
EAN
4015081736379
Product Length/Depth
40 mm
Product Height
42 mm
Product Width
45 mm
Product Weight
47 g
Compliances
RoHS conform
Global Catalog
178303

Product specifications

Model
Sensor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.