Download document () of 20

178391
Model code: XTPPCUV3-H275W800

Eaton xEnergy Main LV systems LV switchgear. Partition, ventilated, for power feeder, HxW=275x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178391
Model Code
XTPPCUV3-H275W800
EAN
4015081736942
Product Length/Depth
42 mm
Product Height
284 mm
Product Width
692 mm
Product Weight
2.097 kg
Compliances
RoHS conform
Global Catalog
178391

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.